Olympian G50LG2

Olympian G50LG2

Price
21,600 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G50LG2
CategoryStationary Generator Sets
Serial NumberGXB04497
Unit NumberE7966
Catalog NumberCU4380310
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$21,600
Tax-
Price Including Tax-
Details
Output62 kVA
Frequency60 Hz
Features
Additional Information120/208 VOLT AC 3 PH, 60 HZ, .8 PF.
AUTO START, CIRCUIT BREAKER, BATTERY CHARGER, COOLANT HEATER, SILENCER.
NEW WITH NEW FACTORY WARRANTY, 50KW STAND BY, NATURAL GAS FUELED, SOUND ATTENUATED ENCLOSURE.
Power Rating
Standby
60Hz
62kVA / 50kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone