Quick Search

York CHILLER 300TON

York CHILLER 300TON

Year
2009
Working hours
5,985 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Chesapeake, VA
+1 804 752 6070
Show phone number
Basic information
BrandYork CHILLER 300TON
CategoryUsed Ground Thawing Equipment
Serial NumberRAVM024463
Unit Number809RR017
Catalog Number2399029
Year2009
Hours5,985 h
CountryUnited States
Locationchesapeake, United States
Pricing
Price Excluding Tax13,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information460V 3PHASE 60HZ
AMBIENT TEMP 95 F
CAPACITY 302.9 TONS
COMPRESSOR TYPE: 4 VARIABLE-DRIVE SCREW
DESIGN FLOW RATE 725.9 GPM
EWT 54F LWT 44F
FORK POCKETS AND LIFTING EYES
MINIMUM CIRCUIT AMPACITY 540A
MINIMUM DUAL ELEMENT FUSE SIZE 700A
MINIMUM FLOW 300 GPM. MAXIMUM FLOW 1200 GPM.
PROTECTIVE SKID BASE AND FRAME
RECOMMENDED FUSE/CIRCUIT BREAKER RATING 600A
REFRIGERANT R134A
USED 300 TON PORTABLE AIR COOLED CHILLER PACKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering