John Deere 524K

John Deere 524K

Price
109,500 USD
Year
2014
Working hours
2038 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 524K
CategoryWheel Loaders
Serial Number1DW524KZLDE654555
Unit Number14X06336
Catalog NumberCU2112432
Manufacturing Year2014
Hours2038 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$109,500
Tax-
Price Including Tax-
Features
Additional InformationAC, RIDE CONTROL,AUTO SHIFT,
ADJUSTABLE LOCK UP CLUTCH
BUCKET SN: 165817
CONTROL,
HEATED SEAT, STEREO,
MICHELIN 20.5R25 TIRES.
NO FORKS
PIN-ON (LESS QUICK COUPLER)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft rear bent
  • Clean- ready to work
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Nice cab with:AC, auto-shift, auto diff-loc, heated air ride seat, joy stick controls withF-N-R, am/fm stereo, adjustable lock up clutch control.
engine
  • GoodCold starts well- good power
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • GoodOperates well in all ranges-auto shift- 3 position lock up clutch control.
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Strong brakes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • GF store 6-8-15 (No aux hyds- pin on bucket) 5.5 cyd CF brand bucket
  • JD 6068H at 128hp- 28,000 pounds.
tires
  • All four at 40/32 (85%)
  • All four are Bridestone V-steel / M-traction 20.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone