Caterpillar 980K

Caterpillar 980K

Price
201,376 USD
Year
2011
Working hours
8312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K00487
Unit Number0W7K00487
Catalog NumberCU4354290
Manufacturing Year2011
Hours8312 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$201,376
Tax-
Price Including Tax-
Features
Additional InformationENDS: 06FEB2019 - 8189 HOURS

*AXLES, OPEN/OPEN, ED, AOC RDY
*980K WHEEL LOADER
*COLD START PACKAGE (120V)
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT
*HYDRAULICS, 2V
*RADIO, AM/FM CD/MP3 PLAYER
*RADIO, CB (READY)
*REGIONAL PKG, NACD
*SEAT BELT, 3" WIDE
*TRANS, STANDARD LOCK-UP TC
CERT EMISSIONS, EPA TIER 4
LANE 1 ORDER
OMISSION, WORKTOOL
PACK, DOMESTIC TRUCK
TIRES 29.5R25 * XHA2 MX L3,5PC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone