Caterpillar 972MXE

Caterpillar 972MXE

Price
On Request
Year
2015
Working hours
6840 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972MXE
CategoryWheel Loaders
Serial NumberEDW00270
Unit NumberEDW00270
Catalog NumberCU4409191
Manufacturing Year2015
Hours6840 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION FRONT RIGHT: 65 %
TIRES CONDITION REAR RIGHT: 60 %
OPERATING WEIGHT: 26.2 T
TIRES CONDITION FRONT LEFT: 65 %
ENGINEPOWER: 315 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone