Caterpillar 966H

Caterpillar 966H

Price
89,000 USD
Year
2007
Working hours
14671 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966H
CategoryWheel Loaders
Serial NumberA6D00955
Unit NumberRBU0095
Catalog NumberCU4384697
Manufacturing Year2007
Hours14671 h
CountryUnited States
LocationCall Foley, KS
Pricing
Price Excluding Tax$89,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
966H WHEEL LOADER
BUCKET-GP, 5.25 CYD
COOLER, AXLE OIL, STD. DIFF.
COOLING, HIGH AMBIENT
CUTTING EDGE, BOLT-ON
GUARD, POWERTRAIN
INSTRUCTION,NORTH AMERICA ANSI
JOYSTICK, 2 VALVE
MIRRORS, EXTERNAL
PACKAGE, VALUE (SW)
RADIO, CB (READY)
RECEPTACLE, STARTING
REMOTE, PRESSURE TAPS
RIDE CONTROL, 2 VALVE
SEAT BELT, 3" WIDE
1000 ENGINE
SWITCH, F-N-R SW
TIRES 26.5-25 20PR L3 HRL DL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone