Caterpillar 924K QC

Caterpillar 924K QC

Price
155,000 USD
Year
2013
Working hours
220 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K QC
CategoryWheel Loaders
Serial NumberPWR02169
Unit NumberU009116
Catalog NumberCU2155081
Manufacturing Year2013
Hours220 h
CountryUnited States
LocationLewiston, ID
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationJMH 14APR15 **

LANE 2 ORDER
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
WEATHER, COLD START 120V
CAB, DELUXE
SEAT, DELUXE
RADIO, CD, DELUXE
FENDERS, STANDARD
COUNTERWEIGHT, 882LBS LOGGER
KIT,SERIALIZED TECHNICAL MEDIA
CAMERA, REAR VIEW
WARNING, BEACON, ROTATING
LIGHTS, AUX, HALOGEN / HALOGEN
GUARD, CRANKCASE
GUARD, POWERTRAIN, LOWER
JUMPER LINES, 3RD FUNCTION
QUICK COUPLER, FUSION
CUTTING EDGE, BOLT ON(4 PIECE)
BUCKET, GP, 3.00 YD3, HO
TIRES, 20.5-25
MACHINE ID# U009116
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone