Caterpillar D6K2XL

Caterpillar D6K2XL

Price
148,700 USD
Year
2015
Working hours
1290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberWMR00994
Unit Number15A19952
Catalog NumberCU4305504
Manufacturing Year2015
Hours1290 h
CountryUnited States
LocationWilliston, MT
Pricing
Price Excluding Tax$148,700
Tax-
Price Including Tax-
Features
Additional InformationACCUGRADE READY, CAB
ANTIFREEZE, -50C (-58F)
BLADE S/N SFR00858
BLADE, 126" ARO XL
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
ENG SN: C8N33722 MSO: 4QZSF
ENGINE US
FAN, DEMAND
GUARD, TRACK GUIDING, FULL 8/2
HYDRAULIC OIL, STANDARD
PACK-DISMOUNTED OR N.I. BLADE
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
SEAT, HEATED & VENTILATED
TRACK, 20", ES, XL, HD
PACKAGE RIPPER, TEETH CURVED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone