Quick Search

Caterpillar D6K2LGP

Caterpillar D6K2LGP

Year
2020
Working hours
2,981 h
Email x
Name

My email address:*

My friend's email address:*

Message:

KELLY TRACTOR CO.
FL
+1 305 423 0053
Show phone number
Basic information
BrandCaterpillar D6K2LGP
CategoryCrawler dozers
Serial NumberEL703518
Unit NumberEQ0089519
Catalog Number4859189
Year2020
Hours2,981 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
Additional informationPROTECTION, CYLINDER ROD
DRAWBAR
TRACK, 30", ES, LGP
GUARD, TRACK GUIDING, F&R
FAN, DEMAND
TANK FUEL, STANDARD
UNDERCARRIAGE, CAT ABR
REGIONAL PACKAGE, AM-N
STARTER, STANDARD
PREMIUM CORP RADIO (12V)
HYDRAULIC OIL, STANDARD
RIPPER READY PACKAGE
CAB PACKAGE, STANDARD
LIGHTS, 6
CONTROL, ARO W/ASSIST
KIT VISIBILITY, SINGLE CAMERA
PROTECTION PACKAGE, HEAVY DUTY
AIR CLEANER, STANDARD
PITCH, BLADE, MANUAL
PRODUCT LINK, CELLULAR PLE742
BLADE ACCUGRADE READY, LGP
CLEAN EMISSIONS MODULE / TIER 4 - FINAL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering