Quick Search

CAT D4K2X 4F

CAT D4K2X 4F

Year
2016
Working hours
4,384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandCAT D4K2X 4F
Michigan CAT
CategoryCrawler dozers
Serial NumberKM202235
Unit NumberKM202235-A
Catalog Number10081948
Year2016
Hours4,384 h
CountryUnited States
LocationSaginaw, United States
Pricing
Price Excluding Tax71,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STEPS, FRONT, SOLID DRUMSTEPS, FRONT, SOLID DRUM
CONDITION AND HOURS SUBJECT TO CHANGECONDITION AND HOURS SUBJECT TO CHANGE
OROPS, JOYSTK STR, PAT BLD, ACCUGRADE READY, SYSTEM ONE, 18" PADSOROPS, JOYSTK STR, PAT BLD, ACCUGRADE READY, SYSTEM ONE, 18" PADS
Additional informationCONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
OROPS, JOYSTK STR, PAT BLD, ACCUGRADE READY, SYSTEM ONE, 18" PADS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
880
  • Yes
  • No
  • Good
  • FairRear pan bent slight.
  • Good
  • Good
  • FairScratches with peeling. Faded slight
  • FairPin missing
  • FairDoor prop missing.
  • FairRight side dented slight in center.
  • Good
  • Good
  • Good
  • Good
  • FairScratches and scuffs with surface rust. Has been touched up in spots.
  • FairBent in multiple spots.
  • FairRear panel bent slight on right side.
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodInspected 12/2019
gauges, operator station, console
352
  • No
  • No
  • No
  • FairScratches and scuffs
  • FairWorn and weathered slight.
  • PoorAll gauges and LCD screen inoperable.
  • Good
  • FairDirty
  • FairInoperable
  • PoorAll gauges and LCD screen inoperable.
  • FairSmall holes on right side and cracking on left side of seat.
  • GoodAir suspension seat
  • Good
engine
620
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • FairA little dirty
  • GoodRed
  • Good
  • FairTop of stack dented.
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Yes
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairRight flood light inoperable.
transmission
700
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • GoodOperates good through all speeds.
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • GoodSteers good tracks straight.
  • Good
brake
200
  • Good
  • Good
hydraulics
710
  • No
  • GoodBoth dry
  • Good
  • FairShows normal wear.
  • GoodBoth dry
  • Good
  • Good
  • Good
  • GoodDry
blade
250
  • 9’1” wide blade.
  • Good
  • FairP&B have slight movement.
  • FairShows some wear. Has a flip left.
  • FairShows some wear.
  • FairP&B have slight movement
  • Good
  • FairHas some play with no shims remaing. Cap is loose.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 43% remaining.
Link / Brand / Part NumberCat #260-6740
Notes - UNDERCARRIAGE 1Links very stiff
Track Shoes Width / Type18” wide pads installed.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1381396562
Links89895656
Pins & Bushings (External)50505656
Track Roller 21491505654
Track Roller 31491505654
Track Roller 41491505654
Track Roller 51481495956
Track Shoe Grouser Height33335555
final drives
200
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering