Caterpillar D3KXL

Caterpillar D3KXL

Price
60,943 USD
Year
2010
Working hours
2132 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3KXL
CategoryDozers
Serial NumberFFF00556
Unit Number800155579
Catalog NumberCU4351199
Manufacturing Year2010
Hours2132 h
CountryCanada
LocationCandiac, QC
Pricing
Price Excluding Tax$60,943
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, CBLADE, C
BLADE, UBLADE, U
Additional InformationAIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Yes
  • No
safety items
  • Good
  • PoorFonctionne pas - Dont work
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLame arrière, tube et bras de droite à remplacer, windshield washer avant fonctionne pas ainsi que des 2 cotés - Rear blade, hose and arm on the right side to be replace, winshield washer front and both side dont work
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
brake
  • Good
  • Good
hydraulics
  • PoorJeu excessif côté tube cylindre de tilt - Major play tilt cylinder tube end
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
final drives
  • Good
  • Good
  • Good
  • Good
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftFairBoulons saisi de la porte dacces - Bolt seised for the acces door
Track Frame - RightFairBoulons saisi de la porte dacces - Bolt seised for the acces door
Notes - UNDERCARRIAGERouleaux a environ 50% a 75%, barbotin ok, idler a ajuster, jeu excessif haut/bas - Roller 50% to 75% left, sproket ok, idler major play
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone