Caterpillar 420FIT

Caterpillar 420FIT

Price
87,618 USD
Year
2014
Working hours
1806 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ01979
Unit Number0JWJ01979
Catalog NumberCU2297585
Manufacturing Year2014
Hours1806 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$87,618
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationEND: 1/9/20 - 2757 HOURS

BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 CYD, IT
BUCKET-HD, 24", 6.2 CFT
CANOPY, BASE
COUNTERWEIGHT, NONE
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
FORK TINE, 2" X 5" X 54"
HYDRAULICS, MP, 5FCN/7BNK, IT
INSTRUCTIONS, ANSI
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD BIAS, GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone