Caterpillar 416F2ST

Caterpillar 416F2ST

Price
65,000 USD
Year
2015
Working hours
1159 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB00392
Unit NumberEQN041924
Catalog NumberCU4365814
Manufacturing Year2015
Hours1159 h
CountryUnited States
LocationMontgomery, AL
Pricing
Price Excluding Tax$65,000
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
4-WHEEL DRIVE4-WHEEL DRIVE
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information416F2 BHL ST, TIER 4 HRC, 70KW
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 89" 1.30YD3
BUCKET-HD, 24", 6.2 CFT
CANOPY, BASE
CONTROLS, BACKHOE PATTERN
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 70KW, C4.4 ACERT, T4F
HYDRAULICS, GP, 5FCN/7BNK
PT, 4WD, STD SHIFT, MECH
SEAT, VINYL
STABILIZER PADS, FLIP-OVER
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 1 ORDER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
RUST PREVENTATIVE APPLICATOR
FUEL, COLD WEATHER
PLATE GROUP - BOOM WEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Cory Lewis
Telephone:+1 334 215 5000 ext 5272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone