Caterpillar 299D1 H3CB

Caterpillar 299D1 H3CB

Price
67,100 USD
Year
2014
Working hours
876 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D1 H3CB
CategorySkid Steer Loaders
Serial NumberGTC01005
Unit Number15W79322
Catalog NumberCU2303934
Manufacturing Year2014
Hours876 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$67,100
Tax-
Price Including Tax-
Features
Additional InformationENG S/N 2DY1726
*QUICK COUPLER, ELECTRIC
*SEAT BELT, 2"
INSTRUCTIONS, ENGLISH
*BATTERY,XTRA HVY DUTY 1000 CCA
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DISPLAY, ADVANCED, LCD
*PACKAGE, PERFORMANCE, (H3)
*RADIO READY
TRACK, RUBBER, 17.7 IN (450MM)
*CONVERSION ARRANGEMENT
*RIDE CONTROL, NONE
*DOOR, CAB, POLYCARBONATE
*RUBBER BELT, 2 SPD, TF IDLERS
*ROPS, ENCLOSED WITH A/C (C3)
*299D COMPACT TRACK LOADER
*HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
COUNTER WEIGHT (300 LBS EXTRA)
ID# 15W0368MU
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone