Caterpillar 289D

Caterpillar 289D

Price
40,500 USD
Year
2015
Working hours
1707 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW03748
Unit NumberUC0001613
Catalog NumberCU4430236
Manufacturing Year2015
Hours1707 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$40,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information73.2 HP ... 2,400 RPM, BUILT 2015
BATTERY, HEAVY DUTY, 850 CCA
C.3B MODEL ENGINE, #8FJ2965
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
TIER 4 FINAL EMISSIONS
TRACK,RUBBER,450MM(17.7IN)BLCK
USEPA FAMILY = FKBXL03.3EKD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone