Caterpillar 289D C3H2

Caterpillar 289D C3H2

Price
51,000 USD
Year
2016
Working hours
2148 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D C3H2
CategorySkid Steer Loaders
Serial NumberTAW04446
Unit NumberUC00500
Catalog NumberCU4423657
Manufacturing Year2016
Hours2148 h
CountryUnited States
LocationSharonville, OH
Pricing
Price Excluding Tax$ 51,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
I09
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
ROTATING BEACON
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Chad Schultz
Telephone:+1 440 838 7237
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone