Caterpillar 259D

Caterpillar 259D

Price
24,850 USD
Year
2014
Working hours
3381 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL00789
Unit NumberDB000264
Catalog NumberCU4384930
Manufacturing Year2014
Hours3381 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$24,850
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFRONT STEP MISSING RUNG
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDOES NOT OPERATE
  • GoodSHOWING 1845.0 HOURS
  • GoodDATED JAN 2014
  • Good
  • Good
  • Yes
  • No
  • No
  • No
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • THERE ARE NO LOW OIL PRESSURE WARNINGS FOR THE ENGINE OR HYDRAULICS PRESENT
  • NONE
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHAS PLAY ON ROD ENDS OF CYLINDERS
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • FairEDGE SHOWING WEAR
  • Good
  • Fair
  • PoorRIGHT LOADER FRAME TO COUPLER PIN IS FROZEN IN PLACE AND HAS SHEERED THE RETAINING HARDWARE. PLAY IN LOADER FRAME PINS AND BUSHINGS ON LOADER FRAME TO COUPLER AND LOADER FRAME TO MACHINE FRAME.
  • Fair
  • PoorMISSING ONE TOOTH, REMAINING TEETH NEED TO BE REPLACED
  • 72"
  • UNKNOWN
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketPoorRIGHT SPROCKET NEEDS TO BE REPLACED, IS WORN TO LIMIT
Track / Belt ConditionGood12 1/2" X 2 1/2" RUBBER TRACKS INSTALLED
Track / Belt Thickness2 1/2"
Track / Belt Width12 1/2" X 2 1/2" RUBBER TRACKS INSTALLED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
Rob Jones
Telephone:+1 803 926 4106
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone