Caterpillar 242D

Caterpillar 242D

Price
29,900 USD
Year
2016
Working hours
302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT02906
Unit NumberUC61056
Catalog NumberCU4393248
Manufacturing Year2016
Hours302 h
CountryUnited States
LocationSharonville, OH
Pricing
Price Excluding Tax$29,900
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
U11
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone