Caterpillar 236 D

Caterpillar 236 D

Price
33,500 USD
Year
2016
Working hours
444 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236 D
CategorySkid Steer Loaders
Serial NumberBGZ02423
Unit Number1131323
Catalog NumberCU4357323
Manufacturing Year2016
Hours444 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$33,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • GoodPAINT WORN, RUSTED
  • Good
  • FairLOWER REAR BELLY PAN BOLT BROKEN, COVER SITTING INSIDE CAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFRONT DECAL HAS A LITTLE WEAR, SOME LIGHT RUST ON FRONT FRAME
  • Good
  • Good
  • YesENGINE OIL SAMPLED
  • NoSALE LOT CLEAN
  • GoodFRONT CAB STEP SLIGHTLY BENT, RUSTED
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • FULL
  • Good
  • Good
  • Good
  • GoodINSTALLED DECEMBER OF 2015
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCORD IS NOT INSTALLED, IN REAR OF SEAT
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • GoodRUST AROUND COUPLER
  • Good
  • 72"
  • 91647
  • VIRING BUCKET
  • Good
  • Good
  • Good
  • Good
  • GoodAUX. HOSE BRACKET IS BENT
tires
  • 35%, BASED ON NEW TIRES THAT MEASURE 26/32
  • 12-16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar830NoYesNo
Left RearCaterpillar1038NoYesNo
Right FrontCaterpillar934NoYesNo
Right RearCaterpillar1038NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone