Kubota KX018-4

Kubota KX018-4

Price
On Request
Year
2017
Working hours
856 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota KX018-4
CategoryCrawler Excavators
Serial NumberZ063517
Unit NumberZ063517
Catalog NumberCU4516746
Manufacturing Year2017
Hours856 h
CountryGermany
LocationGarching B. München
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationLENGTH OF STICK: 1090 MM
BUCKET 2 CONDITION: 80 %
TRACK SHOES (PADS) WIDE: 230 MM
CUTTING WIDTH: 1000 MM
UNDERCARRIAGE TRACK ROLLERS: 90 %
CUTTING WIDTH: 500 MM
UNDERCARRIAGE SPROCKETS: 90 %
UNDERCARRIAGE IDLERS: 90 %
UNDERCARRIAGE TRACK LINKS: 80 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Rene Hirschmann
Germany
Telephone:+49 89 32197110
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone