Caterpillar 390FL

Caterpillar 390FL

Price
841,000 USD
Year
2015
Working hours
3900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 390FL
CategoryCrawler Excavators
Serial NumberMGF00191
Unit NumberUS0001685
Catalog NumberCU4342475
Manufacturing Year2015
Hours3900 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$841,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationALARM, TRAVEL
BOOM, 32'10" REACH
CAB, 70/30 POLY HATCH PKG
CAMERA, REAR VIEW
CERT EMISSIONS, EPA/EU
COLD WEATHER STARTING 120V PKG
COUNTERWEIGHT REMOVAL
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
GUARD, TRACK GUIDE, SEGMENTED
GUARD, VANDALISM
HEATER, ENGINE COOLANT (120V)
HOOD & COVER
JOYSTICK TWJ STP PKG
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HID)
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
STARTING AID, ETHER
TERMINALS, JUMP START
TRACK, 36" DG-HD (PPR2)
WALKWAYS
CAB, 70/30 W/VANDAL-G BOSS
LINKAGE, BKT HB2 W/LIFT EYE
WASHER/WIPER
CYLINDER, BKT (HB2-LINKAGE)
HB2 BUCKET LINKAGE
R-BOOM 32'10" PKG
SEAT, H-BACK HEATER, S/AIR COOL
STICK, R/GP 18'1" (HB2)
LINKAGE, HB2 W/EYE PKG
REGIONAL PKG (ADSD-N)
STORAGE BOX (LUB ELEC HRC)
PRODUCT LINK SATELLITE PL321
UNDERCARRIAGE
WIPER PARALLEL, FRONT 70/30
SUNSCREEN (70/30)
FUEL TANK W/FAST FILL SYSTEM
MAIN VALVE
PILOT LINES (W/STP)
HID LIGHTS, R-BOOM
LUBRICATION, ELECTRIC
SEAT BELT, 3" RETRACTABLE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Fairboth right and left rear ends have small mount of damage
  • Good
  • Good
  • Good
  • Good
  • Fairdecals on boom are damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yesclean machine and inside swing frame and detail
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorout of date
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodwe can install the a 2nd oil filter to the base
  • Good
  • Fairneeds a new blanket for the turbo coming apart
  • No
  • No
  • Yes
  • Yes
  • No
  • Yesthe front crank seal is leaking would advise a repair quote from the shop on this repair might be able to do the repair with the engine in and just pull the cooling pack
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Fairhyd line is sweating
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 23ft stick
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 54in bkt
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.381.3955
Carrier Rollers Rear1.381.3855
Idlers Front222357
Links154155126
Pins & Bushings (External)104410441010
Pins & Bushings (Internal).58.5974
Track Roller 12.912.9055
Track Roller 32.892.9155
Track Roller 42.912.9055
Track Roller 62.892.8955
Track Roller 72.892.8855
Track Roller 92.882.9055
Track Shoes (Width)474755
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone