Caterpillar 349FL

Caterpillar 349FL

Price
On Request
Year
2016
Working hours
1648 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00800
Unit NumberEQ0058332
Catalog NumberCU2510581
Manufacturing Year2016
Hours1648 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information22' 8" HD R BOOM
12' 10" STICK
TB-LINKAGE
FINE SWINGE CONTROL
PATTERN CHANGER
36" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone