Caterpillar 336FL

Caterpillar 336FL

Price
On Request
Year
2018
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB20585
Unit NumberEQ0072237
Catalog NumberCU4370428
Manufacturing Year2018
Hours2 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information12' 10" STICK
21' 4" REACH BOOM
34" TG TRACK
DB-LINKAGE
FINE SWING CONTROL
HI-AMBIENT COOLING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone