Caterpillar 336EL

Caterpillar 336EL

Price
150,000 USD
Year
2011
Working hours
5975 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY00587
Unit NumberBZY587
Catalog NumberCU4338455
Manufacturing Year2011
Hours5975 h
CountryUnited States
LocationFlowood, MS
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information48" BUCKET 1.8 CYD
UNDERCARRIAGE @ 60%-- 34" PADS
500 HOUR SERVICE @ 5975
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PUCKETT MACHINERY CO.See InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 769 777 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone