Caterpillar 326FL

Caterpillar 326FL

Price
299,985 USD
Year
2017
Working hours
1455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL10036
Unit Number0WGL10036
Catalog NumberCU4337937
Manufacturing Year2017
Hours1455 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$299,985
Tax-
Price Including Tax-
Features
Additional Information*326F L HYD EXCAVATOR
*326F L STANDARD ARRANGEMENT
*AIR CLEANER, STANDARD
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 8,820LBS
*COUPLER LINES, REACH BOOM
*COVER, FENDER
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FRONT LINES, PGQC
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT (120V)
*LIGHT, R BOOM
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*LINES-HP, R9'8" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'8" STICK
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R9'8" (CB1) HD
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*WIPER-RADIAL, 70/30 W/O LOWER
BUCKET-HD, 54" 2.0 YD3 (CB)
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone