Caterpillar 323FL

Caterpillar 323FL

Price
185,000 USD
Year
2015
Working hours
2601 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF00600
Unit NumberUM07790
Catalog NumberCU4439835
Manufacturing Year2015
Hours2601 h
CountryUnited States
LocationChico, CA
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Additional InformationCOMBINED CIR STP PKG
COUPLER,HYD PIN GRAB SN#WAJ04463
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS,CAB ANSI
DECALS,EXTERIOR ANSI
EIN # PH7J95
FRONT LINES,PIN GRABBER QC
INSTRUCTIONS,ENGLISH
48" BUCKET SN# NBC21596
LINES-HP,9'6" STICK
LINES-HP,REACH BOOM
LINES-QC,R9'6" STICK
LINES-QC,REACH BOOM
PRODUCT LINK,SATELITE PL321
QUICK DRAINS,READY (OIL)
ROLL ON-ROLL OFF W/O BKT QC
STARTING,COLD WEATHER,JS
STICK,9'6" B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES,PUMP STD
THUMB SN# THC03682
TRACK,31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone