Caterpillar 320C L

Caterpillar 320C L

Price
85,800 USD
Year
2000
Working hours
2154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320C L
CategoryCrawler Excavators
Serial NumberANB00698
Unit NumberC1968
Catalog NumberCU2081138
Manufacturing Year2000
Hours2154 h
CountryUnited States
LocationLihue, HI
Pricing
Price Excluding Tax$85,800
Tax-
Price Including Tax-
Features
Additional InformationSOLD WITHOUT EPTW

ALARM, TRAVEL
CAB,WITH POLYCARBONATE WINDOWS
CIRCUIT, THUMB
COMPARTMENT, STORAGE
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING
GUARD, VANDALISM
LIGHTS, WORKING,CAB MOUNTED, 2
LINES-HP, R/M9'7" STICK
LINES-HP, REACH BOOM
LINKAGE, BUCKET, B-FAMILY
PLATE, NEW MACHINE CERTIFICATE
R BOOM, REACH 18'7"
ROLL ON-ROLL OFF
SEAT, KAB 527P/C
STICK, 9'6"
TRACK, 28" TRIPLE GROUSER
WIPER, LOWER WINDSHIELD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone