Caterpillar 318EL

Caterpillar 318EL

Price
On Request
Year
2015
Working hours
2107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 318EL
CategoryCrawler Excavators
Serial NumberDZF00327
Unit NumberDZF00327
Catalog NumberCU4443974
Manufacturing Year2015
Hours2107 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE TRACK LINKS: 75 %
OPERATING WEIGHT: 19 T
UNDERCARRIAGE CARRIER ROLLERS: 70 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 75 %
UNDERCARRIAGE TRACK ROLLERS: 75 %
ENGINEPOWER: 121 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone