Caterpillar 316EL CGC-

Caterpillar 316EL CGC-

Price
140,328 USD
Year
2016
Working hours
1281 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL CGC-
CategoryCrawler Excavators
Serial NumberDZW02420
Unit Number152N135
Catalog NumberCU2370237
Manufacturing Year2016
Hours1281 h
CountryUnited States
LocationDecatur, IL
Pricing
Price Excluding Tax$140,328
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information10'2" STICK
24" TRACK
PICTURES AS OF: 9/27/16 162 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone