Caterpillar 313F GC TH

Caterpillar 313F GC TH

Price
154,000 USD
Year
2015
Working hours
760 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313F GC TH
CategoryCrawler Excavators
Serial NumberHDK00164
Unit NumberLKE02808
Catalog NumberCU2327999
Manufacturing Year2015
Hours760 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$154,000
Tax-
Price Including Tax-
Features
Additional Information*313F L GC HYD EXCAVATOR
*REGIONAL PKG, ADSD-N/CNDA
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*BELT, SEAT, 3" RETRACTABLE
*ALARM, TRAVEL
*BOOM PKG
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*BOOM, REACH 15'3"
*BUCKET CYL/LINKAGE PKG
*LINKAGE, BKT W/O LIFT
*CYLINDER, BKT
*TC PKG
*FLOORMAT
*VALVE, HYDRAULIC TCS
*PILOT LINES, BUCKET STD
*LINES, CYLINDER, BOOM,STANDARD
*JOYSTICK, THUMB WHEEL
*CIRCUIT, COMBINED ELE TWJ
*STICK, 9'10" W/AUX. MOUNT
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*TRACK, 28" TG W/STEP (GLT)
*FRAME, BASE
*COUNTERWEIGHT, 5,400 LBS
*GUARD, TRACK GUIDING, CENTER
*SWIVEL, STANDARD
*FAN, FIXED
*SEAT, H-BACK, SUSPENSION
*TANK, FUEL
*INSTRUCTIONS OUTSIDE, ANSI
*PILOT LINES, STD
*BATTERY, STANDARD
*LINES-HP, REACH BOOM
*INSTRUCTIONS CAB, ANSI
*MIRROR, RIGHT SIDE
*LINES-QC, REACH BOOM
*LINES-QC, 9'10" STICK
*SUPPORT, AUX LINES, R-BOOM
*LINES-HP, 9'10" STICK
*RADIATOR SCREEN
LANE 1 FROM FACTORY
*CTRL, CAT PIN GRABBER COUPLER
*CHANGER, HAND CTRL 2-WAY ANSI
ROLL ON-ROLL OFF W/O BKT QC A
PRICED 03/15/16 DA (W/CF
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
QC&TH)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone