Caterpillar 312EL

Caterpillar 312EL

Price
75,000 USD
Year
2012
Working hours
6800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD00213
Unit Number11NE1924
Catalog NumberCU4371748
Manufacturing Year2012
Hours6800 h
CountryUnited States
LocationBeaumont, TX
Pricing
Price Excluding Tax$75,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
GUARDSGUARDS
Additional InformationAIR CLEANER, STANDARD
BUMPER, SIDE STEEL
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 4,850LBS
FRAME, BASE, LONG U/C
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, RH BOOM
PANEL, STD START SWITCH
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
ROLL ON-ROLL OFF
SEAT,H-BACK,HEATER,S/AIR,COOL
SWIVEL, STANDARD
TANK, FUEL
TRACK, 30" TG W/STEP (GLT)
VALVE, HYDRAULIC
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Fairleft side bumper bent in
  • Good
  • Good
  • Fairbent in center camera area
  • Good
  • Fairscratched some
  • Good
  • Good
  • Fairleft screens torn. right side bent some
  • Good
  • Goodleft bent some
  • Good
  • Good
  • Good
  • Good
  • Goodunder windshield bent some. right side panel slight bend
  • Fairleft front and right rear roller frame steps bent
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Fairblower only
  • Good
  • Gooddoor seal coming off bottom
  • Good
  • Good
  • Good
  • Fairupper windshield cracked. raise cable broken off. right mirror missing. one left mirror missing
  • Good
  • Good
  • Good
  • Goodsmall hole in seat cushion
  • Good
  • Fairlower arm missing. upper needs blade no washer
  • Yes
  • Yes
  • full
  • radio ant. broken off but still works
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • no smoke
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nono leaks seen.
electrical, starting and charging system
  • Pooronly showing 24.5 volts?
  • Fairweak. had to jump off and would not start up after testing
  • Fairright roof cab light broken off
  • Good
  • Good
hydraulics
  • Fairboth leaking
  • Fairleaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairleaking
  • Good
  • Good
  • Good
  • Good
  • full. has guage eye broken off
boom
  • Good
  • Good
  • Good
  • stick to boom grease line broken off
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • 42"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front4.064.084341
Carrier Rollers Rear4.124.003750
Idlers Front.82.867280
Links3.503.521829
Track Roller 25.305.223353
Track Roller 65.225.185362
Track Shoes (Width).64.603037
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number4I7476
Notes - UNDERCARRIAGE 1both sides track groups on backwards??//
Segmentsgood to fair
Track Shoes30" triple
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone