Caterpillar 312

Caterpillar 312

Price
35,300 USD
Year
1996
Working hours
8441 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312
CategoryCrawler Excavators
Serial Number6GK01538
Unit NumberX18W01891
Catalog NumberCU4400983
Manufacturing Year1996
Hours8441 h
CountryUnited States
LocationAnderson Island, WA
Pricing
Price Excluding Tax$35,300
Tax-
Price Including Tax-
Features
Additional InformationGRAPPLE 42"
ALARM, TRAVEL
BUCKET, 35" .59 CYD GEN. PURP.
(NC#95G33112)
LINKAGE, BUCKET
CAB,WITH POLYCARBONATE WINDOWS
SEAT, KAB 411
THUMB S/N 3TL05779
TRACK, 28" TRIPLE GROUSER
BALDERSON WIDE, NO-LINK
BOOM, 15'3" ONE-PIECE
STARTING, COLD WEATHER
LIGHT, BOOM,RIGHT HAND
GUARD, SWIVEL
ROLL ON-ROLL OFF
WIPER, LOWER WINDOW
STICK, 9'10"
TIP, LONG
N C TUBE SIDE GUARDS
N C COMBO HYDRAULICS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone