Caterpillar 311DLRR

Caterpillar 311DLRR

Price
59,947 USD
Year
2012
Working hours
4101 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311DLRR
CategoryCrawler Excavators
Serial NumberDWR00221
Unit Number34023
Catalog NumberCU4403081
Manufacturing Year2012
Hours4101 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$59,947
Tax (10%)$5,995
Price Including Tax$65,941
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

* MUD BUCKET
450MM DIG BUCKET
ALARM, TRAVEL
CAB, DELUXE COMFORT
CAMERA, REAR VIEW
SWIVEL GUARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone