Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
68,126 USD
Year
2018
Working hours
47 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR505706
Unit Number0CR505706
Catalog NumberCU4375233
Manufacturing Year2018
Hours47 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$68,126
Tax-
Price Including Tax-
Features
Additional Information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
BUCKET, 24", 4.6 CFT, HD
COUNTERWEIGHT,STANDARD
COUPLER, PG, MAN.D.LOCK, 5T
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HOOD, REAR, VENTED
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone