Caterpillar 305.5 E2 CR

Caterpillar 305.5 E2 CR

Price
52,000 USD
Year
2015
Working hours
1763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5 E2 CR
CategoryCrawler Excavators
Serial NumberEJX00885
Unit Number1107487
Catalog NumberCU4380112
Manufacturing Year2015
Hours1763 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$52,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThere is some scuffing on the counter weight.
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA PM1 service has been completed on this machine.
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Clear
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • FairThis filter was not cut open.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe oil level has been topped off.
  • Good
attachments / work tools
  • Blade
boom
  • Good
  • Fair
  • FairThere is around 15% wear in the boom piviot pin.
  • 9 FT
stick
  • FairThere is around 10% wear in the stick mounting pin and bearing.
  • Good
  • Fair
  • 6 FT
bucket
  • GoodThe wear strips have been replaced.
  • Good
  • Good
  • Good
  • Good
  • FairTeeth are worn around 50%.
  • No
  • CAT
  • A4163EK30047
  • 24 IN
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front67mm67mm3030
Idlers Front23mm23mm00
Links24mm25mm1411
Pins & Bushings (External)27mm28mm2018
Segments1515
Track Roller 193mm94mm4542
Track Roller 294mm95mm4240
Track Roller 396mm96mm3838
Track Roller 496mm96mm3838
Track Shoes (Width)23mm deep22mm deep812
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70%
Link Part NumberBelt # 465-9224
Track Shoes40 CM Wide
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone