Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
39,800 USD
Year
2015
Working hours
414 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberJWY00306
Unit NumberUT08453
Catalog NumberCU4362367
Manufacturing Year2015
Hours414 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$39,800
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
BLUETOOTHBLUETOOTH
Additional Information*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
AC
ANGLE BLADE
BATTERY, DISCONNECT
BLADE, 70", BOLT-ON
CAB
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LINES, BOOM
LINES, STICK
MIRROR, CAB, REAR
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Bent aux hyd bracket on the stick
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/4 TANK
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 8ft
stick
  • Good
  • Good
  • Good
  • 6 ft 2 inches
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • 8z140601440
  • 13.5
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGEMachine only has 413 hours. Undercarriage is in perfect shape.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone