Caterpillar 926M

Caterpillar 926M

Price
113,842 USD
Year
2016
Working hours
3240 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE02307
Unit Number22042920
Catalog NumberCU4639923
Manufacturing Year2016
Hours3240 h
CountryFrance
LocationNearly New // Toulouse, 31
Pricing
Price Excluding Tax$ 113,842
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • attachments / work tools
  • bucket
  • comments, misc. repairs, general remarks
  • tires
attachments / work tools
  • Coupleur type FUSION
bucket
  • 2550 mm
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 70 %
  • Michelin XHA
  • 20.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN70
Left RearMICHELIN70
Right FrontMICHELIN70
Right RearMICHELIN70
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone