Quick Search

CAT M315F

CAT M315F

Year
2021
Working hours
569 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Erlangen-frauenaurach
+49 9131999316
Show phone number
Basic information
BrandCAT M315F
Zeppelin Baumaschinen GmbH
Categorywheel excavator
Serial NumberF4D01687
Unit NumberF4D01687
Catalog Number10081748
Year2021
Hours569 h
CountryGermany
LocationErlangen-Frauenaurach, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Accessories
CUTTING WIDTH: 800 MMCUTTING WIDTH: 800 MM
CUTTING WIDTH: 600 MMCUTTING WIDTH: 600 MM
BUCKET 2 CONDITION: 90 %BUCKET 2 CONDITION: 90 %
TIRES CONDITION REAR LEFT: 90 %TIRES CONDITION REAR LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %TIRES CONDITION REAR RIGHT: 90 %
TIRES CONDITION FRONT LEFT: 90 %TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION FRONT RIGHT: 90 %TIRES CONDITION FRONT RIGHT: 90 %
CUTTING WIDTH BUCKET 3: 1200 MMCUTTING WIDTH BUCKET 3: 1200 MM
LENGTH OF STICK: 2450 MMLENGTH OF STICK: 2450 MM
BUCKET 3 CONDITION: 90 %BUCKET 3 CONDITION: 90 %
Additional informationBUCKET 2 CONDITION: 90 %
BUCKET 3 CONDITION: 90 %
CUTTING WIDTH BUCKET 3: 1200 MM
CUTTING WIDTH: 600 MM
CUTTING WIDTH: 800 MM
LENGTH OF STICK: 2450 MM
Online Owner's Manual
TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION FRONT RIGHT: 90 %
TIRES CONDITION REAR LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering