Olympian CAT XQ45

Olympian CAT XQ45

Price
19,900 USD
Year
2012
Working hours
14634 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ45
Categorymobile generator sets
Serial NumberGLE01156
Unit NumberMEN011
Catalog NumberCU4363046
Manufacturing Year2012
Hours14634 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 19,900
Tax-
Price Including Tax-
Details
Output56 kVA
Frequency60 Hz
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

(ADJ TO 208/120V 3-PHASE),
2 5/16" BALL COUPLER
2007 MODEL YEAR, 7000 LB GAWR
240/120V SINGLE PHASE
3-PHASE TO 240/139V 3-PHASE
45KW @ 1800 RPM
BLOCK HEATER, BATTERY CHARGER
GENEND HEATER STRIP
NEW CAT XQ45 RENTAL GENSET
SOUND ATTENUATED ENCLOSRE
SWITCHABLE VOLTAGE FROM 480/277V
TRAILER MOUNTED, ELECTRIC BRAKES
UL SINGLE WALLED FUEL TANK BASE
VIN# 1C9US1526C1685996
WITH 24 HR MIN FUEL SUPPLY
Power Rating
Prime
60Hz
56kVA / 45kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone