Caterpillar 216B3

Caterpillar 216B3

Price
27,925 USD
Year
2016
Working hours
580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 216B3
CategorySkid Steer Loaders
Serial NumberHR200212
Catalog NumberCU4534517
Manufacturing Year2016
Hours580 h
CountryFrance
Location80
Pricing
Price Excluding Tax$ 27,925
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Conditions
Good
Fair
Poor
  • engine
  • bucket
  • comments, misc. repairs, general remarks
  • tires
engine
  • No
bucket
  • 1500mm
comments, misc. repairs, general remarks
  • FR-16
tires
  • 60%
  • Galaxy 10x16.5 NHS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone