Caterpillar D8T

Caterpillar D8T

Price
600,000 USD
Year
2013
Working hours
1950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberMLN01835
Unit NumberMLN1835
Catalog NumberCU4482517
Manufacturing Year2013
Hours1950 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 600,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information8 A BULLDOZER
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8A
BOTTOM GUARDS, STANDARD
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, STANDARD
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FRAME, STANDARD
FUEL SYSTEM, STANDARD
GUARD, FUEL TANK
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
INSTRUCTIONS, DOMESTIC
LANGUAGE, ADVISOR, 1
LIGHTS, PREMIUM, REAR SCREEN
NO CARRIER ROLLERS
OIL DRAIN, STANDARD
OPERATORS AR, STANDARD
PA140VS WINCH, VARIABLE SPEED
PRECLEANER, STANDARD
PRODUCT LINK, CELLULAR PL522
RADIATOR, 8.5 FPI
SCREEN, REAR
SEAT, CLOTH, AIR SUSPENSION
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone