Caterpillar D7E

Caterpillar D7E

Price
On Request
Year
2014
Working hours
5026 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberTJA01236
Unit NumberTJA01236
Catalog NumberCU4492192
Manufacturing Year2014
Hours5026 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationENGINEPOWER: 238 HP
BLADE CONDITION: 70 %
OPERATING WEIGHT: 25.7 T
UNDERCARRIAGE IDLERS FRONT: 25 %
UNDERCARRIAGE TRACK ROLLERS: 20 %
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 910 MM
UNDERCARRIAGE CARRIER ROLLERS: 10 %
UNDERCARRIAGE TRACK BUSHINGS: 20 %
UNDERCARRIAGE TRACK LINKS: 20 %
UNDERCARRIAGE SPROCKETS: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Belgium
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone