Caterpillar D6NMP

Caterpillar D6NMP

Price
239,038 USD
Year
2017
Working hours
1580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NMP
CategoryDozers
Serial NumberMG501020
Unit NumberMG501020
Catalog NumberCU4518621
Manufacturing Year2017
Hours1580 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax$ 239,038
Tax (19%)$ 45,417
Price Including Tax$ 284,455
Features
Additional InformationUNDERCARRIAGE TRACK LINKS: 70 %
BLADE CONDITION: 70 %
UNDERCARRIAGE SPROCKETS: 85 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
TRACK SHOES (PADS) CONDITION: 85 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
ENGINEPOWER: 152 HP
OPERATING WEIGHT: 18.2 T
UNDERCARRIAGE IDLERS BACK: 70 %
UNDERCARRIAGE IDLERS FRONT: 70 %
TRACK SHOES (PADS) WIDE: 840 MM
UNDERCARRIAGE TRACK BUSHINGS: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone