OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

OilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO

Price
9,371 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOilQuick DEUTSCHLAND GMBH PRIMÄRPRODUKTE KOMPO
CategoryQuick Connectors
Serial Number54106
Unit Number54106
Catalog NumberCU4447606
CountryGermany
LocationGarching B. München
Pricing
Price Excluding Tax$ 9,371
Tax (19%)$ 1,781
Price Including Tax$ 11,152
Features
Additional InformationCONDITION: 70 %
BORE PIN 1: 100 MM
BORE PIN 2: 90 MM
WIDTH STICK: 386 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Edmund Steininger
Germany
Telephone:+49 89 32197111
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone