Caterpillar 315CL

Caterpillar 315CL

Price
42,000 USD
Year
2004
Working hours
11325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315CL
CategoryCrawler Excavators
Serial NumberCJC01052
Unit NumberI7930
Catalog NumberCU4475946
Manufacturing Year2004
Hours11325 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 42,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationINSPECTED

10' 2" STICK
16' 9" BOOM
52" DIG BUCKET W/EDGE
ENGINE COOLANT HEATER
MANUAL COUPLER
PATTERN CHANGER
RIPPER TOOTH
STEEL BUMPER GUARDS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • NoWill Be Clean
  • NoGood Sample History
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairShows Age
  • Good
  • Good
safety items
  • No
  • No
  • Yes
  • Yes
  • Fair
  • GoodRepaired May 2019
  • Fair
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWas Replaced @ 10,605 hours, Now reads 11320 Hours
  • Good
  • GoodReplaced May 2019
  • Fair
  • Fair
engine
  • YesNormal for hours
  • No
  • Yes
  • No
  • No
  • No
  • Normal and level
  • Normal
  • Normal to minor blue
  • Fair
  • Fair
  • Good
  • Good
  • GoodFuel pump replaced @ 6070 hours.
  • Good
  • Fair
  • Fair
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Fair
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodMinor play
  • Fair
  • Good
  • GoodTracking Straight
attachments / work tools
  • YesRipper in good functional condition
boom
  • Fair
  • Fair
  • Fair
stick
  • 10 2"
  • Poor
  • Poor
  • Poor
bucket
  • No
  • 52" Dig Bucket
  • Fair
  • Poor
  • Fair
  • Good
  • Fair
final drives
  • Both finals resealed @ 10543 hours. oil is level and clean
  • Good
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes28" Triple Grousers
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front114.75 mm114.75 mm3232
Carrier Rollers Rear115.25 mm115.252828
Idlers Front22.25 mm22.25 mm4646
Pins & Bushings (External)55 mm55 mm9494
Pins & Bushings (Internal)766 mm766 mm4040
Segments9090
Track Roller 7144 mm144 mm4242
Track Shoes (Width)23 mm23 mm1414
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone