2022 CAT 313 CF For Sale - 199,700 USD | Cat Used
Quick Search

CAT 313 CF

CAT 313 CF

Year
2022
Working hours
1,295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandCAT 313 CF
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberJHR20104
Unit NumberAA009061
Catalog Number4894617
Year2022
Hours1,295 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax199,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*313 07 HEX
*BOTTOM GUARD, STANDARD
*CAB, DELUXE
*CIRCUIT, COMBINED
*COMMON ARR
*COUNTERWEIGHT, 5,440 LB
*ENGINE HOOD, TAIL PIPE
*FAN, VARIABLE SPEED
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*GUARD, SWIVEL
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRAVEL MOTOR, HD
*INTEGRATED RADIO, W/O DAB
*JOYSTICKS, VERTICAL SLIDER
*LIGHTS, CHASSIS
*LINES, AIR CONDITIONER
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*STORAGE BOX, TWO
*SWING FRAME, STD
*TRAVEL ALARM
*VALVE, HYDRAULICS, TCS
*WIRING, PL243/PL083
BATTERY, STD
BLADE, 8'2"
BOOM, 15'3" W/ EOU MOUNTS
CAMERA, REAR & RH VIEW
CAT GRADE, 2D
CONTROL, BLADE
CONTROL, QC PIN GRABBER
CYLINDER LINES, W/O BLCV
CYLINDER, BOOM
CYLINDER, BUCKET
CYLINDER, STICK, W/O SLCV
DRINK HOLDER, W/BLADE LEVER
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR, 9'10" STICK
HYDRAULIC PKG, COMB,ONE SLIDER
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, CAB, W/O 360
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'10" STICK
LINES, QC, 9'10" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT 312 GRADE W/O EYE
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICED 04/29/25 TN (CF) (NO RUBBER PADS)
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
STICK, R9'10" W/ EOU MOUNT
STORAGE PROTECTION (EXPORT)
SUPPORT, LINES AUXILIARY
TRACK, 20" TG, W/RUBBER PAD
UNDERCARRIAGE, LONG W/ BLADE
WASHER RADIAL WIPER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering