Quick Search

Caterpillar 308E2 CR

Caterpillar 308E2 CR

Year
2019
Working hours
2,690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Nancy / Gondreville, 54
+33 149228299
Show phone number
Basic information
BrandCaterpillar 308E2 CR
CategoryCrawler Excavators
Serial NumberFJX13555
Unit Number22046218
Catalog Number10037201
Year2019
Hours2,690 h
CountryFrance
LocationNANCY / GONDREVILLE, France
Pricing
Price Excluding Tax80,954 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional informationOperator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
550
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
710
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
100
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
hydraulics
100
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • 2M20.
  • Good
  • Good
  • Good
bucket
  • 450 / 900 curage orientable 200mm. (un peu de jeu dans axe central et suintement vérins).
  • Attache hydraulique BLANCHARD
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50%
Notes - UNDERCARRIAGESur patins bons à 50%.
Notes - UNDERCARRIAGE 1Patins de 450mm.
comments, misc. repairs, general remarks
  • FR-15
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering