Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
On Request
Year
2018
Working hours
160 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberJX201970
Unit NumberJX201970
Catalog NumberCU4514828
Manufacturing Year2018
Hours160 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationCUTTING WIDTH: 1400 MM
ENGINEPOWER: 32 HP
BUCKET 2 CONDITION: 70 %
UNDERCARRIAGE TRACK ROLLERS: 90 %
OPERATING WEIGHT: 3.7 T
LENGTH OF STICK: 1250 MM
UNDERCARRIAGE SPROCKETS: 90 %
UNDERCARRIAGE IDLERS: 90 %
CUTTING WIDTH: 300 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone