Quick Search

Caterpillar D6T

Caterpillar D6T

Year
2021
Working hours
6,508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BANCO CATERPILLAR S.A.
Ribeirão Preto Sp ( Sotreq)
+55 08000474236
Show phone number
Basic information
BrandCaterpillar D6T
CategoryCrawler dozers
Serial NumberGCT03086
Catalog Number10057862
Year2021
Hours6,508 h
CountryBrazil
LocationRibeirão Preto SP ( Sotreq), Brazil
Pricing
Price Excluding Tax292,560 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, UBLADE, U
DIFF STEERDIFF STEER
BLADE, DUAL TILTBLADE, DUAL TILT
RIPPER, SINGLE SHRIPPER, SINGLE SH
SLOPERSLOPER
STEER, JOYSTICKSTEER, JOYSTICK
Additional informationAIR SUSPENSION SEAT
XL
Operator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1823
  • Yes
  • No
  • Avaliar correções nos itens apontados
  • Good
  • GoodNão aplica
  • GoodNão aplica
  • Good
  • GoodNão aplica
  • FairCom riscos
  • GoodNão aplica
  • FairPortas laterais do motor com trinca e solda
  • GoodNão aplica
  • Good
  • PoorTorto
  • PoorFALTA PROTEÇÃO DOS FILTROS (HIDRAULICO) LADO DIREITO
  • Good
  • Good
  • Good
  • PoorAvarias na pinturas por toda a maquina
  • Good
  • Good
  • GoodNão aplica
  • Good
  • Good
  • GoodNão aplica
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Operação Normal
  • Good
  • GoodNão aplica
  • Good
  • Good
  • GoodNão
  • Good
  • Good
gauges, operator station, console
1403
  • No
  • No
  • No
  • Avaliar correções nos itens apontados
  • PoorSuporte do compressor esta desalhiado e filtros sujo
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorEsta soltando
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNão injeta água nos vidros
engine
801
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Filtro de ar do motor esta saturado
  • Lenta 36psi acelerado 69psi
  • Normal
  • PoorObstruido substituir
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVer ultima revisão
  • Good
  • Good
emissions
200
  • No
  • Normal
  • Operação Normal
  • Good
  • Good
cooling system
611
  • No
  • No
  • No
  • No
  • Yes
  • Faltando correias e radiadores sujos
  • PoorEsta faltando correias
  • Good
  • Good
  • Good
  • Good
  • FairRadiadores sujo
  • Good
  • Good
electrical, starting and charging system
502
  • YesSensor de velocidade do ventilador de arrefecimento do motor
  • No
  • No
  • No
  • Faróis inoperante baterias descarregando
  • Good
  • PoorBaterias descarregando não originais
  • GoodNão aplica
  • GoodNão configurado
  • Good
  • Good
  • Poor1 farol frontal inoperante 1 não original 3 faróis traseiro inoperante
transmission
1300
  • No
  • No
  • YesNão tela magnética
  • No
  • Yes
  • Yes
  • No
  • Vazamento na tampa da tela magnética
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVer ultima revisão
  • Good
steering
700
  • Operação Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Padrão
  • Operação Normal
  • Good
  • Good
hydraulics
1100
  • YesEsta com vazamento na parte interna necessário remover protetores para avaliar
  • Recomendamos remover protetores para avaliar vazamento na parte interna da maquina
  • GoodNão aplica
  • Good
  • Good
  • GoodVer ultima revisão
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
544
  • Avaliar correções nos itens apontados
  • Good
  • FairCom folgas e torturas
  • FairFazer giro esta faltando parafusos no canto LE
  • FairCom desgaste
  • FairCom folga
  • PoorFolgas críticas
  • PoorTorto e cliente adaptou reforço
  • Good
  • Good
  • PoorFolgas nos pinos e buchas
  • PoorDesgaste crítico
  • Good
  • GoodFolgas operacionais
ripper / grapple / winch
1302
  • Faltando 2mandíbulas completa
  • No
  • No
  • Good
  • PoorFaltando 2 mandíbulas completa
  • GoodNão aplica
  • GoodNão aplica
  • GoodNão aplica
  • Good
  • Good
  • GoodNão aplica
  • GoodNão aplica
  • GoodFolgas operacionais
  • GoodNão aplica
  • Good
  • GoodNão aplica
  • GoodNão aplica
  • PoorFalta 2 mandíbula completa
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEVer RELATÓRIO de medição do material rodante
Bottom RollersNormal
Cannon / Track AdjusterLE vazando na tampa
Carrier RollersNormal
Equalizer BarFolgas nos embuchamento
Idlers / TypePadrão
Link / Brand / Part NumberPadrão
Notes - UNDERCARRIAGEAvaliar correções nos itens apontados
Notes - UNDERCARRIAGE 1Sapatas com desgaste alto crítico
Notes - UNDERCARRIAGE 2Sapatas com desgaste alto crítico
Pins & Bushings (External)Operação Normal
Pins & Bushings (Internal)Operação Normal
Pivot ShaftOperação Normal
SegmentsOperação Normal
Track Shoes Width / TypePadrão
Pins & Bushings Turned?No
Guiding Guard - LeftPoorCom desgaste
Guiding Guard - RightPoorCom desgaste
Track Frame - LeftPoorTruck com amassado e VAZANDO nas tampas laterais sapatas com desgaste crítico
Track Frame - RightPoorTruck com amassado sapatas com desgaste crítico
Carrier Rollers Front1841965012
Carrier Rollers RearNão aplicaNão aplica00
Idlers Front26.626.62020
Idlers Rear26.526.52020
Links41.440.61218
Pins & Bushings (External)12.912.988
Pins & Bushings (Internal)8148141010
SegmentsOperação NormalOperação Normal8080
Track Roller 145.745.71414
Track Roller 10Não aplicaNão aplica00
Track Roller 246.545.5916
Track Roller 34645,71214
Track Roller 445,745,51416
Track Roller 545,745,21417
Track Roller 645,1451719
Track Roller 74543,41930
Track Roller 8Não aplicaNão aplica00
Track Roller 9Não aplicaNão aplica00
Track Shoe Grouser Height24.626.9132126
final drives
400
  • Yes
  • Operação Normal
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Folgas na barra estabilizadora bordas com desgaste faltando parafusos no canto LE reforço colocado pelo cliente na lâmina braço com folgas críticas armação U com tortura e reforço feito pelo cliente
  • Sapatas com desgaste crítico trucks com amassado e( VAZANDO nas tampas laterais LE) faltando 2 mandíbulas completa
  • Baterias não original e não segura carga 4 farol inoperante 1 não original
  • Filtro de ar do motor esta saturado esta faltando correias do ventilador
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering