Caterpillar CS66B

Caterpillar CS66B

Price
89,900 USD
Year
2014
Working hours
2759 h
Videos of Caterpillar CS66B
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS66B
CategoryCompactors
Serial NumberCS600207
Unit NumberRUC0132
Catalog NumberCU4347377
Manufacturing Year2014
Hours2759 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$ 89,900
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

FREQUENCY, VARIABLE
108D CLEAN EMISSIONS MODULE T4I
3518379 ENGINE AR PRIM
CAB, ROPS/FOPS WITH AC
CS66B VIB COMP
ENGINE, TIER 4 CERTIFIED
FUEL SYSTEM, DOOR
INSTRUCTIONS, INTERNATIONAL
LIGHTS, NIGHTTIME
MIRRORS, REARVIEW,INTERNAL
NO BLADE
NO PRODUCT LINK
PLATE GP-CERT
SCRPR, STL, FRT
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRES, FLOTATION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone